IESNA:LM-63-2002
[TEST]P1460437
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB1A-8540-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE AT 950MA 85CRI 4000k FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (10) 4000k CCT, 85 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 32.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]85
[_SEARCH_COLORTEMP]4000k
[_THDi]10.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4032.0
TILT=NONE
10 -1 1 37 22 1 1 0.3333 0.3333 0.0000
1.000 1 32.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
558.5 595.1 654.6 735.8 823.9 918.7 1012.3 1112.8 1205.1 1325.4 1451.2 1584.5 1696.7 1791.0 1836.8 1836.2 
1792.8 1711.0 1603.7 1453.1 1270.8 1003.7 743.3 540.6 393.7 289.5 226.3 183.5 155.0 128.3 105.4 83.7 60.1 34.7 
8.1 0.6 0.0 
558.5 594.5 658.4 730.3 823.3 918.1 1017.3 1112.1 1215.7 1324.2 1454.3 1587.0 1698.6 1786.0 1842.4 1841.8 
1800.3 1716.6 1607.5 1466.1 1269.6 1018.5 777.4 540.6 391.2 287.6 228.1 186.0 155.6 130.2 104.1 83.1 57.0 34.7 
8.7 0.6 0.0 
558.5 595.1 656.5 734.0 815.8 914.4 1010.5 1099.1 1199.5 1309.3 1433.9 1561.0 1673.2 1758.7 1822.6 1835.0 
1804.0 1728.3 1619.2 1494.6 1321.7 1084.2 859.2 628.0 454.4 321.1 247.3 197.1 166.1 141.3 112.8 91.1 62.0 
36.6 9.9 0.6 0.0 
558.5 598.2 652.2 721.0 802.2 889.0 980.7 1069.4 1168.6 1262.2 1376.8 1492.2 1603.1 1694.2 1763.7 1796.5 
1784.1 1718.4 1629.8 1531.2 1381.8 1202.6 978.9 742.0 552.4 402.9 297.6 231.2 190.3 156.8 132.0 109.1 78.7 
49.6 12.4 1.2 0.0 
558.5 592.0 642.2 703.6 776.1 856.1 938.6 1021.0 1108.4 1198.9 1289.4 1401.0 1498.4 1596.3 1673.2 1721.5 
1734.5 1710.4 1644.0 1556.6 1457.4 1327.9 1154.9 955.9 723.4 536.2 402.9 307.5 233.1 187.8 152.5 121.5 91.7 
58.9 17.4 1.2 0.0 
558.5 588.9 629.2 681.3 742.0 807.1 877.8 958.4 1040.2 1117.1 1201.4 1287.6 1379.3 1468.6 1552.3 1618.0 
1660.8 1668.2 1639.7 1586.4 1502.1 1410.3 1306.8 1176.6 972.7 758.2 546.2 394.9 296.9 228.8 178.5 140.1 104.1 
67.6 24.8 1.2 0.0 
558.5 582.7 613.1 650.3 704.2 761.9 820.8 887.7 957.8 1026.6 1097.3 1179.1 1247.9 1327.9 1414.7 1487.8 
1546.7 1592.6 1612.4 1605.6 1564.1 1499.0 1418.4 1342.8 1267.1 1140.7 963.4 737.7 518.9 348.4 245.5 176.7 
122.1 78.1 28.5 1.2 0.0 
558.5 574.7 595.1 628.6 666.4 712.9 761.3 809.0 867.3 929.9 998.1 1064.4 1131.4 1195.2 1270.8 1349.6 
1419.6 1488.4 1549.8 1590.1 1617.4 1616.8 1584.5 1529.3 1479.1 1455.6 1455.0 1412.2 1285.7 1053.2 747.0 
473.6 252.9 134.5 43.4 1.9 0.0 
558.5 568.5 585.2 605.7 636.0 665.2 707.3 746.4 791.6 842.5 901.4 954.1 1008.0 1071.8 1130.7 1204.5 
1271.5 1339.7 1417.8 1490.3 1572.1 1649.6 1720.9 1774.2 1820.1 1843.6 1846.7 1839.3 1800.3 1667.6 1415.9 
1040.8 611.2 292.6 73.2 2.5 0.0 
558.5 564.1 577.8 593.3 615.0 642.9 675.1 711.1 748.9 790.4 836.3 887.1 936.7 989.4 1041.5 1101.6 
1161.1 1221.2 1283.2 1351.4 1432.6 1523.8 1624.2 1737.0 1854.2 1962.7 2061.9 2087.9 2002.3 1761.2 1397.3 
1023.5 593.9 301.9 78.7 2.5 0.0 
558.5 562.9 574.7 589.5 606.9 633.6 663.3 696.2 732.7 770.6 815.2 856.1 904.5 953.4 1005.5 1057.6 
1114.0 1167.3 1220.6 1282.0 1355.1 1439.5 1533.1 1643.4 1763.1 1887.0 1990.6 2038.9 1965.8 1733.3 1363.8 
996.8 602.6 291.4 78.1 2.5 0.0 
558.5 560.4 569.1 580.9 599.5 621.8 647.8 678.2 711.1 743.3 781.1 821.4 860.5 906.3 951.0 996.8 
1044.6 1086.7 1122.7 1166.7 1217.5 1270.8 1344.6 1423.3 1521.3 1615.5 1702.9 1740.7 1704.2 1528.7 1255.3 
914.4 570.3 293.2 70.1 2.5 0.0 
558.5 559.8 565.4 575.3 591.4 611.9 637.9 663.9 693.7 726.5 760.0 794.7 829.5 866.0 904.5 940.4 977.6 
1009.9 1026.0 1052.0 1078.0 1105.9 1143.8 1187.2 1247.3 1308.0 1365.7 1414.0 1399.8 1260.3 1024.1 724.1 
425.9 222.6 63.2 2.5 0.0 
558.5 554.2 559.2 566.6 581.5 600.1 624.9 648.4 675.7 704.9 732.7 758.2 784.2 804.7 827.0 843.7 856.1 
862.9 858.6 855.5 853.6 854.9 859.8 869.1 882.8 906.3 920.6 901.4 802.8 616.8 433.9 264.7 153.1 
96.1 37.8 1.9 0.0 
558.5 551.1 553.6 561.0 575.3 595.7 619.3 642.2 666.4 691.8 712.3 732.1 743.3 753.8 761.9 762.5 756.9 
749.5 734.6 717.9 696.2 669.5 634.8 593.3 548.6 497.2 436.4 364.5 278.3 199.6 135.8 101.0 75.0 52.7 21.7 1.2 
0.0 
558.5 551.7 553.6 561.0 574.7 594.5 616.8 637.3 659.6 678.2 692.5 703.0 705.5 703.0 696.2 683.8 663.9 
639.8 608.8 572.2 528.2 474.2 412.9 349.6 287.0 230.6 189.7 155.6 129.6 111.0 95.5 79.4 61.4 38.4 14.3 1.2 0.0 
558.5 549.3 551.1 559.2 574.0 593.3 614.3 631.7 649.7 662.7 670.8 670.1 662.7 650.3 630.5 603.8 573.4 
538.7 499.7 450.1 391.8 326.7 269.7 219.5 183.5 158.1 143.8 132.7 121.5 108.5 94.2 81.2 60.1 36.6 13.6 0.6 0.0 
558.5 546.2 549.9 559.2 573.4 592.0 608.1 626.1 638.5 645.3 647.2 638.5 623.0 600.7 573.4 541.2 506.5 464.9 
411.6 354.6 298.2 248.0 208.9 178.5 161.2 151.9 145.1 135.1 123.4 110.3 99.2 83.7 58.9 36.6 9.3 0.6 0.0 
558.5 546.2 546.8 556.7 572.8 588.3 604.4 617.4 627.4 630.5 628.0 616.8 594.5 566.0 533.1 497.8 458.7 407.3 352.1 
298.8 249.2 210.8 181.0 164.9 158.1 152.5 145.1 137.6 125.8 114.7 102.3 80.0 53.3 28.5 3.7 0.6 0.0 
558.5 544.3 546.2 556.1 569.7 585.8 600.1 610.6 619.3 620.5 615.0 600.7 575.3 543.7 507.1 469.9 420.9 367.0 318.0 
269.0 225.7 190.9 169.9 163.0 159.9 155.0 151.3 143.2 132.7 119.6 99.8 68.8 39.1 19.8 1.2 0.6 0.0 
558.5 542.4 544.3 553.6 567.2 582.7 595.1 605.0 612.5 613.7 608.1 591.4 562.9 531.3 492.8 453.2 399.2 347.2 298.2 
254.2 213.9 184.7 166.8 163.7 165.5 162.4 161.8 151.3 140.7 128.9 101.7 59.5 26.7 8.1 0.0 0.0 0.0 
558.5 541.8 544.9 552.4 566.0 580.9 593.9 603.8 611.2 612.5 605.7 590.2 561.6 531.3 491.6 450.1 394.3 343.4 293.8 
252.9 212.6 183.5 166.8 164.3 166.8 163.0 162.4 152.5 144.4 134.5 104.8 62.6 11.8 0.0 0.0 0.0 0.0 
